adorne® Touch Tru-Universal Dimmer, Graphite, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$121.70 USD
This dimmer switch from the adorne Collection features a translucent, glass-like face and operates with the simple touch of a finger on the center circle to turn lights on/off, or by using the + or - on the side to dim. In multi-gang installations, we recommend using the Touch-control modern light switches and dimmers together for consistency of control and aesthetic. A Tru-Universal Dimmer, this device self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Constant memory feature returns lights to their previous level when turning back on or after a power outage.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Indicator Lights | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.29 in | ||
Product Height US | 2.48 in |
Electrical Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do any of the Adorne switche has the ability to disable the relay that controls power to the light fixture to allow constant power to pass through the switch to the light fixture so that smart bulbs installed in the fixture never lose power?
Can i use a traditional 3 way and/or 4 way switch with the ADTH703TU4WH ? i don't need dimming everywhere
Will this dimmer switch work to control a ceiling fan’s speed that is currently wired to a switch on the wall?
I have a 4 way switch that i would like to use the touch dimmer on. Not all of the switches need to have the dimmer, just one is fine. Can the other two be touch or do they need to be mechanical? How can I arrange this?
If the ADTH703TUW4 will not work with a remote switch, what is needed to complete the three way setup? Do you need two ADTH703TUW4's?
Will the ADTH703TUW4 work with the older ADTHMRU remote?
In another answer, it was written that "It can be switched into REVERSE Phase for Trailing Edge (ELV type) light loads." How does one make that switch?
Is this a leading edge or a trailing edge dimmer?
Bazaarvoice SAP Hybris Integration Version 2.8.1