adorne® 15A One-Gang Pop-Out Outlet, Graphite
ARPTR151GG2
adorne Collection
adorne 15A One-Gang Pop-Out Outlet is rated
out of
5 by
47.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$69.87 USD
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
- Provides additional power with 3-plug access when extended from wall.
- Disappears back into the wall with a simple push when not needed.
- Installs easily in as little as 15 minutes.
- Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Number of Receptacles | 3 | ||
Features | Pop-Out | ||
Outlet Type | Indoor, Pop-Out, Residential, Tamper-Resistant | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 2.99 in | ||
Product Depth US | 2.6 in | ||
Product Height US | 4.88 in |
Technical Information
Connection | Side and Back Wire | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Supporting Document
Installation Instructions
Customer CAD PDF
CAD Drawings
Brochure
Reviews
Rated 2 out of
5
by
C424 from
it doesn't leave enough space to plug in
Our builders installed many of this in our kitchen, but when it pops out, it doesn't leave enough space for type B plug with three prongs as there is no enough head space. in addition, usually one prong is longer than the other, so when I tried to reverse it, there is no enough space for the head. and even if you try the bottom holes, there is no enough head space either. it's a very dumb and limited design that is only good for the vertical plugs. come on, design a different one with longer space once it pops out.
Date published: 2022-12-28
Rated 5 out of
5
by
Arlektric from
Nice clean look
This outlets look great in my kitchen counter top
Date published: 2022-04-04
Rated 5 out of
5
by
chris from
Clean look
I just installed my pop out outlet in our remodeled kitchen and it looks fantastic. It completes the clean modern decor we were going for and was a breeze to install.
Date published: 2019-05-15
Rated 5 out of
5
by
Nunez902 from
Best looking and functional outlet
This outlet is the best looking I’ve installed!!! Installation for this outlet and other Legrand adorne electrical devices is much easier and seems to have a bit more protection compared to other conventional outlets because the screws for the wires sit flush so there’s less area where a ground wire can interfere and cause a breaker to trip. One more pro for this outlet is that it adds an additional third plug to the one gang box.
Date published: 2022-08-02
Rated 2 out of
5
by
MeasureTwice from
Nice idea... but could be better
I just got them installed and I have to say, I am a little disappointed. I was expecting this to be more flushed and seamless with our island, but after installing it, it actually is not flush due to this additional backing and the contrast of the black backing calls out attention to it. I like the idea of the plug being hidden, but thought it was designed to be more flush (flat) against the surface so it doesn't call attention to it. If that is what you are looking for, i would make sure you are ok with the thickness before making the purchase.
Date published: 2019-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Peut-on la poser Mural mais à l'horizontale dans le cas où il ne reste pas beaucoup d'espace au-dessus du mécanisme intérieur d'un armoire de bas sur le côté d'un îlot ?
Hello,
Yes, this pop-out could be installed horizontally on a wall but the junction box would also need to be installed horizontally.
Date published: 2024-04-03
Is there a GFCI version I can use in the bathroom?
Hello,
The adorne Pop-Out Outlet does not come in a GFCI configuration. We would recommend using adorne AGFTR2152W4 GFCI for bathroom applications.
Best Regards,
Technical Support
Date published: 2024-01-29
Can I paint these?
I don't see why not. As long as you were careful and only painted the face.
Date published: 2024-01-21
My outlet has been great for the past couple years but, one of them won't stay popped in anymore. Is there a way to fix it?
Hello Shae, This type of issue can occur if there isn't enough room in the back of the box to accommodate the wire connections. Please contact Technical Support so we can troubleshoot with you. 844-957-3783, M-F | 8 - 6p ET
Date published: 2024-04-19
I know it can only be mounted vertically but can the outlet itself be made flush with the quartz countertop and then just have the popout section come out but the rest of the outlet is flush.
Hello Dottie, You are correct, the device cannot be installed horizontally/on a counter top. The pop out outlet is meant to be mounted into it's metal subframe, then the wall plate is snapped over top of it. It will sit flush with the wall plate.
Date published: 2023-07-06
If I wanted to replace every outlet in my home, is there a bulk discount?
Sleek, stylish and very practical. Allows 3 outlets where I used to only have 2 (Coffee Grinder, Water Boiler & Toaster Oven
Date published: 2023-11-02
Can this outlet be installed in a 3 gang box along side two switches. Thank you
No, this device can be installed in either single gang, or double gang applications only. Be sure to get the 2 gang pop out kit if you plan to install the device in a double gang application.
(https://www.legrand.us/wiring-devices/designer-switches-and-outlets/adorne-15a-two-gang-pop-out-outlet-white/p/arptr152gw2)
Date published: 2023-05-24
Can the Pop out be used in a kitchen if there is a GFIC circuit? Will it meet California code
The pop-out itself does not contain a GFCI. It is up to you to design the circuit in a way that this receptacle will be GFCI protected. As always, it is best to run code compliance questions through your local Authority Having Jurisdiction. They have the final say in whether this complies with local codes. The receptacle is UL listed.
Date published: 2023-05-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99