Discontinued - adorne® USB Outlet - Half-Size, Graphite
ARUSBG4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ARUSBM4
Get a full battery for your phones, tablets and more with the convenience of built-in charging. Features one USB Type-A connection. Pair with another half or standard-sized device to fill an adorne One-Gang or One-Gang+ Wall Plate. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
- Provides convenient built-in charging, without sacrificing a plug requiring a bulky adapter.
- Pairs with any other half-sized device to fit an adorne 1-Gang Wall Plate.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Graphite | ||
| Finish | Graphite | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | ARUSBM4 | ||
| Features | USB-A Charging | ||
| Wall Plate Included | No | ||
| Outlet Type | USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234626 |
Dimensions
| Product Depth US | 0.89 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.81 in |
Technical Information
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 2.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 11 W | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 1 | ||
| Number of Wires | 3 | ||
| Wattage | 11 W | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AABK1M4 | adorne Collection
Perfect for giving a project a complete, finished look . Pair it with other half-sized devices from the adorne Collection, like the Nightlight, Paddle Switch, or USB Outlet, to fill out a 1-gang Wall Plate.
$4.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20


