text.skipToContent text.skipToNavigation

adorne® 15A Paddle™ Switch, Engraved - Nightlight, White

ASPD1532WENL adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Laser engraved at the factory with the word ''Nightlight''
  • Perfect for anywhere you'd like to upgrade the look of a standard switch.
  • Use on its own to control a light from one location (single-pole operation) or pair with a second switch or dimmer to control a single light source from two locations (three-way operation)
  • Pair with matching Paddle Dimmer or Paddle Fan Speed Control to create a uniform look throughout a room
  • This item also comes in 20A and 20A 4-Way options.
  • This item is also available in Magnesium.

Specifications

General Info
Color White
Type Switch
Material Polycarbonate
Finish Gloss
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Engraved, Nightlight
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type Limited Lifetime Warranty
UPC Number 785007135084
Dimensions
Product Depth US 1.5 in
Product Height US 1.77 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Location Back Only
Requires Neutral Wire Yes
Wire Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...