text.skipToContent text.skipToNavigation

adorne® 15A Wave® Switch, Graphite, with Microban®

adorne® 15A Wave® Switch, White, with Microban® is rated 5.0 out of 5 by 13.
  • y_2026, m_9, d_14, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_9
  • loc_en_US, sid_ASWV1532G2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$97.25 USD

Perfect for turning the lights on or off when your hands are full or messy, especially in entryways or next to the kitchen sink. This touchless, practically hands-free light switch features innovative technology that allows you to control lights with a wave of your hand, for a germ-and-worry free option that also adds contemporary style to any space. Use the sleek, modern switch its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

Color Graphite
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Features innovative touchless control for a convenient, germ-free way to turn on lights...all it takes is a simple wave.
  • Installs easily in 15 minutes or less, fitting into an existing electrical box. Usable in both single-pole and 3-way applications
  • Includes a rating of up to 1/2 HP for adding touchless control to small motors.
  • Adjust the internal sensor to respond to movement from 1"-6" from the switch face to fit your space and needs.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color Graphite
Type Switch
Material Polycarbonate
Finish Metallic
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection
Wall Plate Included No
Number of Switches 1
Switch Type Wave
Warranty Type Limited Lifetime Warranty
UPC Number 785007233957
Dimensions
Product Depth US 1.71 in
Product Height US 2.66 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Location Back Only
Requires Neutral Wire Yes
Wire Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

Rated 5 out of 5 by from Great Upgrade To My Modern Home The Wave Switch works perfectly and looks even better. It gives off a very modern and high tech feeling. Being able to adjust the distance your hand needs to be to trip the switch is a great feature. I bought the Wave Switch to be used in my bathroom. I thought it would be a great to reduce the spread of germs. It's one less thing that has to be touched. Only advice I have is to be sure not to hang a hand towel in front of it as that will trip the sensor.
Date published: 2018-11-15
Rated 5 out of 5 by from Stress free I bought the Wave switch because I have OCD which causes me to not like to touch things only if they are disinfected which causes extra work for me on my daily routine unfortunately. This has helped cut back a few minutes to free up some time in my day for me. I wish the company made a two and three toggle switch waves for the living room and kitchen lights. If and when they do I will definitely purchase them. Thank you Adorne for making my life a little easier
Date published: 2018-10-25
Rated 5 out of 5 by from works great Love it just remodeled by bathroom and every switch and outlet is legrand
Date published: 2018-04-04
Rated 5 out of 5 by from Works well Easy to install, works as it should. Added locater light but is difficult to see at night,needs a larger opening. Great style
Date published: 2018-08-06
Rated 5 out of 5 by from Welcome to tomorrow This is a harder install than most of their products. Be sure to disconnect power beforehand. I gave it 5* because in every other aspect it's a perfect 10
Date published: 2024-06-11
  • y_2026, m_9, d_14, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_9
  • loc_en_US, sid_ASWV1532G2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

How do I order the wave switch cover ? I’m looking for white I have the switch, looking for a white 

Asked by: Rico
Order online. Attached is a link to take you to the wall plates page on the Legrand website. https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/c/lgnd030109 
Answered by: Bill
Date published: 2026-01-13

Does this switch have a timer? If it does, is there a way to adjust the timer?

Asked by: John
Hello, The ASWV1532W2 is designed specifically to be engaged by waving your hand in front of the switch to turn your load on/off. The distance can be increased or decreased based on user preference in relation to how close you need to wave at the switch. We recommend our adorne Motion Sensor Switch (ASOS32W4) for auto on or off applications. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-09

Installed Wave Switch on a 3/4hp Garbage Disposal. The garbage disposal stays on and Wave Switch will not turn off. Does the hp of the garbage disposal affect the ability to turn off the garbage disposal?

Asked by: Edie
The Wave switch is electronic so it needs to be properly Grounded or it will not operate. Make sure you have the switch snapped into the metal mounting frame that is connected to Ground.
Answered by: Legrand Technical Support
Date published: 2021-10-04

Can this be used with the 2 gang control box for the under cabinet system?

Asked by: magg
Yes the Wave switch will fit into the 2 gang control box.
Answered by: Legrand Technical Support
Date published: 2021-09-14

Is there a way to adjust the amount of time it takes to dim lights? I would like for the lights to slowly dim up to a pre-set level, similar to what the Legrande Maestro Occupancy Sensor can do.

Asked by: Chris Key
The Wave switch is strictly ON/OFF so it does not have a dim setting adjustment.
Answered by: Legrand Technical Support
Date published: 2020-06-26

I have a 4 way switch setup in a closet. Homeowner bought wave switch’s. Is there any thing to work in place of the 4 way switch?

Asked by: Curly84
You can use two 3way Wave switches and one 4way Paddle switch, ASPD1542W277.
Answered by: Legrand Technical Support
Date published: 2020-06-18

Will there be a Wifi version of this switch at any point just to be seamless with other Wifi switches?

Asked by: GawdOfDIY
We currently do not have any plans to add the Wave switch to the Wi-Fi Ready line of devices.
Answered by: Legrand Technical Support
Date published: 2020-03-04

Will the wave switch work with LED can lights lighting a staircase? What is the maximum distance adjustment for the wave to work?

Asked by: Eweneek1
The Wave switch will work on any type of light load and the sensitivity range is 1 to 6 inches in front of the switch.
Answered by: Legrand Technical Support
Date published: 2019-12-16
  • y_2026, m_9, d_14, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_ASWV1532G2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

You may also like...