Spring Sale

Use code SPRING2019 for 15% off adorne and radiant Collection orders over $150.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Antique Nickel 2-Gang Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Antique Nickel
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 5.29"

ETL logo


Ul listed logo

You Might Like
adorne Half Size White USB Outlet
USB Outlet, Half-Size, White
ARUSBW4
(3 Reviews)
$27.88USD
adorne White 2-Gang Pop-Out Outlet
Pop-Out™ Outlet, 15A, 2-Gang, White
ARPTR152GW2
(1 Reviews)
$58.58USD
adorne White 20 amp Paddle Switch
Paddle™ Switch, 15A, White
ASPD1532W4
(11 Reviews)
$6.48USD
adorne 2-Gang accent lgiht
Accent Nightlight, 2-Gang
AAAL2G2
(1 Reviews)
$27.88USD
Ratings
Rated 5 out of 5 by from Great quality and look These are great quality. Cannot wait to install tgdm
Date published: 2018-06-26
  • y_2019, m_3, d_18, h_23
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWC2GAN4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 44ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit