Earth Day Sale

Use code GREEN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Hubbardton Forge® Black, 3-Gang Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
Temporarily out of stock. Notify me when it's available
Specifications
General Info
Color: Hubbardton Forge Black
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 7.06"
You Might Like
adorne Magnesium Half Size USB Outlet
USB Outlet, Half-Size, Magnesium
ARUSBM4
(3 Reviews)
$32.28USD
adorne Magnesium SofTap Switch Tru-Universal Award Winner
sofTap™ Dimmer Switch, 700W Tru-Universal, Magnesium
ADTP703TUM4
(2 Reviews)
$80.68USD
adorne Magnesium 20 amp Paddle Switch
Paddle™ Switch, 15A, Magnesium
ASPD1532M4
(1 Reviews)
$7.78USD
adorne 3-Gang accent lgiht
Accent Nightlight, 3-Gang
AAAL3G2
(1 Reviews)
$33.38USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit