adorne® Brushed Stainless Three-Gang Screwless Wall Plate
AWM3GMS4
adorne Collection
adorne Brushed Stainless Four-Gang Screwless Wall Plate is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$106.28 USD
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brushed Stainless | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 7.06 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Rectangular | ||
Thickness | 0.07 in | ||
Number of Gangs | 3 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Guide Form Specifications
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Chrid Pereira from
Adorne stainless steel wall plates.
Beautiful finish. Light switches become a feature when surrounded by the stainless steel wall plates.
Date published: 2023-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have paired a paddle switch with a 1-module nightlight AANLM14 where the paddle is on the top and the light is on the bottom. I cannot get the paddle to snap to the frame and the wire pressure pushes the paddle out of the frame. Is the order essential?
For this application, you need to turn the switch 90 degrees so it will snap into the frame correctly.
Date published: 2018-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$78.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24