Summer Sale!

Use code Summer2019 for 15% off adorne and radiant Collections orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Felt Green 1-Gang+ Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: Soft Touch Felt Green
Listing Agencies/Third Party Certifications
ETL Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 3.45"

ETL logo


Ul listed logo

You Might Like
adorne Magnesium Half Size USB Outlet
USB Outlet, Half-Size, Magnesium
ARUSBM4
(4 Reviews)
$33.08USD
adorne Pop-Out Outlet
Pop-Out™ Outlet, 15A, 1-Gang, Magnesium
ARPTR151GM2
(3 Reviews)
$64.18USD
adorne Magnesium Half Size Paddle Switch
Paddle™ Switch, Half-Size, Magnesium
ASPD1531M4
(2 Reviews)
$11.98USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(0 Reviews)
$24.68USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit