adorne® Graphite 3-Gang Screwless Wall Plate with Microban®
AWP3GGR4
adorne Collection
adorne® Graphite 1-Gang+ Screwless Wall Plate with Microban® is rated
out of
5 by
96.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$28.60 USD
Dark, handsome and a little bit mysterious, it is perfect for adding on-trend edge to any space. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Graphite | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024616 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Sell Sheet
Customer CAD PDF
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Sam from
Looks great in our living room
Bought several to replace existing switches and plugs. They are very elegant and give a warm feeling to our living room.
Date published: 2024-10-10
Rated 5 out of
5
by
Brian J from
Best looking wall plates
These are the best looking outlets and wall plates on the market in the US. They install a bit differently than normal utilizing a back plate but once you figure that out it is fairly straight forward.
Date published: 2023-04-10
Rated 5 out of
5
by
Anonymous from
EXCEPTIONAL and QUALITY products!
The Adorne product line is one of the best upgrades I have done to the house. It is sleek and has a very contemporary design. With multiple options of what type of electrical outlet you would want, I would look to have more people jump at the opportunity to purchase this product line!
Date published: 2023-01-12
Rated 5 out of
5
by
Rumy from
Legrand adorne.
They look great, many choices to choose from.
I just did 2 rooms, but I can’t wait to do the rest of the house. The best on the market.
Date published: 2022-06-29
Rated 5 out of
5
by
Djcrewcab from
4 gang graphite switch cover
Switching all old reciprocals and switches over to these very sleek.
Date published: 2019-09-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what do you do with the green wire that's attached to the bracket for the wall plate, is it suppose to connect to the ground wire ??
Yes- attach using wire nut and attach to ground wire coming out of the wall.
Date published: 2026-01-16
Will these come with the brackets necessary to mount them? As well as brackets for the switches?
It's my experience that Legrand wall plates come with needed hardware plate which screws onto any standard electric wall box. The Legrand-provided plate also accommodates the switch or outlet (snaps in) then, once the plate is screwed into the electric wall box, the cover snaps onto the the Legrand-provided plate (as opposed to standard wall plates which screw into the electric wall box).
In sum, you have to order the wall plate separately from the receptacle/switch. But that should be all you need to install in a standard electric wall box.
Date published: 2026-01-27
what cover do I use for adorne pop-out outlet- 1 gang
You can use any adorne 1 Gang wall plate(standard size) with the Popout Outlets. It can not be used with the 1 Gang "Plus" size wall plates.
Date published: 2025-11-03
I'm looking for blank insert for a plate to cover and old phone and an old cable plate. I want to match our outlets which are graphite plates with magnesium outlets.
You can use two of the blank inserts to cover an opening of a 1 gang adorne wallplate:
AABK1G4 - BLANK 1 MODULE GRRAPHITE
Date published: 2025-11-03
If I put 2 half-size paddle switches and 1 nightlight in a 2-gang wall plate, can they be installed with the half-size switches at each end, with the light in the middle [1/2--full --1/2]? Also, can I use the pop-out nightlight for this or just tin-wall?
You would need to use the Half sized nightlights with the half sized switches. The half sized products need to be paired in the same gang. You won't be able to configure the set up with the full nightlight in the middle. You would need the 2 half sized switches in one half of the wall plate and the portable nightlight in the other half of the wall plate.
Date published: 2026-01-16
I need your help in figuring out what to purchase. I want the gang of five plate in charcoal. I will need four dimmer switches and one simple on and off for a fan. Can you help me to specify which to use?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$98.17
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.42
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$39.22
















