adorne® Graphite Four-Gang Screwless Wall Plate with Microban®
AWP4GGR4
adorne Collection
adorne Graphite Screwless Wall Plate with Microban is rated
out of
5 by
60.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.77 USD
Dark, handsome and a little bit mysterious, it is perfect for adding on-trend edge to any space. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 8.88 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Rectangular | ||
Thickness | 0.07 in | ||
Number of Gangs | 4 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
CAD Drawings
Guide Form Specifications
Premium Content
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
TheAmLassiter from
Love the color
I really think these covers upgraded our household. I particularly loved this black. It wasn't too shiny or fake looking.
Date published: 2018-09-12
Rated 5 out of
5
by
Robert from
Easy to install
So easy to snap into place. I wish all light products were this easy.
Date published: 2024-02-23
Rated 5 out of
5
by
Sean Summers from
Big payoff for an easy inexpensive change.
The graphite is beautiful. I ordered one in magnesium also to see what would look best before ordering them for my entire kitchen. I ended up choosing the magnesium only because it went better with my backsplash tile. I’m going to keep the graphite because it’s so nice looking I will have to find another place for it and will have to order a few more.
Date published: 2024-02-08
Rated 5 out of
5
by
Patrick Thomas from
Beautiful, very modern
Beautiful covers that really make a statement. Make sure you get the right size ones, i needed the +size but mistakenly ordered the standard the first time.
Date published: 2024-01-23
Rated 5 out of
5
by
PS from
Perfect
Simple installation and a very clean updated look.
Date published: 2023-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will these come with the brackets necessary to mount them? As well as brackets for the switches?
It's my experience that Legrand wall plates come with needed hardware plate which screws onto any standard electric wall box. The Legrand-provided plate also accommodates the switch or outlet (snaps in) then, once the plate is screwed into the electric wall box, the cover snaps onto the the Legrand-provided plate (as opposed to standard wall plates which screw into the electric wall box).
In sum, you have to order the wall plate separately from the receptacle/switch. But that should be all you need to install in a standard electric wall box.
Date published: 2023-04-04
what cover do I use for adorne pop-out outlet- 1 gang
You can use any adorne 1 Gang wall plate(standard size) with the Popout Outlets. It can not be used with the 1 Gang "Plus" size wall plates.
Date published: 2022-06-20
I'm looking for blank insert for a plate to cover and old phone and an old cable plate. I want to match our outlets which are graphite plates with magnesium outlets.
You can use two of the blank inserts to cover an opening of a 1 gang adorne wallplate:
AABK1G4 - BLANK 1 MODULE GRRAPHITE
Date published: 2019-12-11
If I put 2 half-size paddle switches and 1 nightlight in a 2-gang wall plate, can they be installed with the half-size switches at each end, with the light in the middle [1/2--full --1/2]? Also, can I use the pop-out nightlight for this or just tin-wall?
You would need to use the Half sized nightlights with the half sized switches. The half sized products need to be paired in the same gang. You won't be able to configure the set up with the full nightlight in the middle. You would need the 2 half sized switches in one half of the wall plate and the portable nightlight in the other half of the wall plate.
Date published: 2019-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703HM2 | adorne Collection
Inventive micro-movement lets you turn the lights on and off with just a soft tap of your finger.
$75.78
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.65
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99