Menu
Search adorne
explore our collections

Menu
Cherry 5-Gang Wall Plate
Sorry! That combination does not exist.
WHERE TO BUY
Temporarily out of stock.
Specifications
General Info
Color: Cherry
Dimensions
Depth (US): 0.35"
Length (US): 5.13"
Width (US): 10.7"

ETL logo


Ul listed logo

You Might Like
adorne White Half Size USB Outlet
USB Outlet, Half-Size, White
ARUSBW4
(4 Reviews)
$28.58USD
adorne White SofTap Dimmer
sofTap™ Dimmer Switch, 700W Incandescent/Halogen, White
ADTP703HW2
(0 Reviews)
$71.78USD
adorne White 20 amp Paddle Switch
Paddle™ Switch, 15A, White
ASPD1532W4
(11 Reviews)
$6.68USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit