Spring Cleaning Sale

Use code CLEAN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
adorne PoE Keypad (White)
Sorry! That combination does not exist.
Specifications
General Info
Color: White
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Plastic
Dimensions
Height (Metric): 45mm
Height (US): 1.77"
Width (Metric): 45mm
Width (US): 1.77"
Primary Packaging Weight (Metric): 0.199581 kg
Product Weight (Metric): 0.063503 kg
Product Weight (US): 0.14lbs
Technical Information
Compatible Power Supplies: 802.11AF Class 1 compatible
Humidity: 70% non-condensing
LAN Ports: (RJ45, Cat5e minmum, 10/100baseT minimum, POE 802.3af Class 1 compatible)
Operating Temperature (Celsius): 0 - 40 degrees
Power Requirements: 802.3af Class 1
Network Monitoring: Ethernet
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 84ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit