$16.22 USD
The MDU Mounting Bracket is constructed from WiFi-transparent plastic and is designed to mount two On-Q MDU Modules and one MDU Video Splitter inside a traditional structured wiring enclosure. This bracket provides a compact and cost-effective solution for organizing your network components.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The MDU Mounting Bracket is constructed from WiFi-transparent plastic and is designed to mount two On-Q MDU Modules and one MDU Video Splitter inside a traditional structured wiring enclosure. This bracket provides a compact and cost-effective solution for organizing your network components.
- DIN Rail - Half Width
- Compact design maximizes space and service distribution options within the enclosure
- Strategically placed cable tie locations keeps wiring terminations tidy
- Constructed of durable ABS Plastic
Specifications
General Info
| Product Type | Mounting Bracket | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428433118 |
Dimensions
| Product Depth US | 3.2 in | ||
| Product Height US | 5.5 in | ||
| Product Width US | 6.4 in |
Resources (5)
Installation Instructions
CAD Drawings
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC300810 | On-Q
Water-resistant F compression connector for RG6/U Quad Shield Coax used by many satellite and cable TV service providers.
$16.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
$5.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VM1000 | On-Q
1x4 Enhanced Passive Video Splitter-Combiner
$37.86



