Discontinued - ENCLOSURE IN-WALL POWER KIT, 6FT - WHITE
CPT7526WHR6
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Easily extend electrical power from an existing wall outlet to the Dual-Purpose Enclosure behind your wall-mounted TV with the Enclosure In-Wall Power Kit. This kit allows you to power your TV and AV equipment without modifying your home's electrical wiring. The pre-wired 15A tamper-resistant outlet secures into the Dual-Purpose Enclosure knockouts, enabling power and AV cables to be hidden inside the wall and out of sight. With a 6ft length, this kit provides a clean and professional installation for your home entertainment setup.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extend electrical power from an existing wall outlet to the Legrand Dual-Purpose Enclosure behind a wall mounted TV without ever needing to modify the home's electrical wiring
- Pre-wired 15A Tamper Resistant outlet secures into the Dual-Purpose Enclosure knockouts allowing for power and AV cables to hide inside the wall and out of sight
- Dual outlet powers multiple devices like a cable box, network switch or streaming devices
- Safety tested and certified power input module and 6ft in-wall rated power cable assembly
- Includes everything needed to complete installation: Junction box with pre-wired outlet and 6ft in-wall rated cable, power input module, 6ft power cord, drywall saw and all necessary hardware
Specifications
General Info
| Color | White | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Construction | Metal and Plastic | ||
| Included | Wall Plate | ||
| Number of Receptacles | 2 | ||
| Wall Plate Type | Combination | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Receptacle Type | 5-15R | ||
| UPC Number | 804428434863 |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 101152094CRT-001 |
Technical Information
| Amperage | 15 A | ||
| Seismic Tested | No | ||
| Compatibility | On-Q Dual Purpose Enclosure | ||
| Cutout | 3.5 inch depth required | ||
| Indoor/Outdoor | Indoor | ||
| Number of Outlets | 2 | ||
| Wire Gauge | 14 AWG |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the CPT7562WHR6 be used without a medial enclosure? i.e. can the upper receptacle legally & safely be mounted directly to drywall vs. mounted in one of your media enclosures? Thanks!
The upper receptacle needs to be installed in an electrical gang-box, its requirements are no different than any other electrical receptacle.
Date published: 2024-10-29
Bazaarvoice SAP Hybris Integration Version 2.8.1




