$48.20 USD
The In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV. This kit manages excess cabling via in-wall storage and recessed outlet to allow TVs to mount flush to wall. Compatible with all TV Power plugs, even right angle cords. The outlet accomodates power for multiple devices like cable box, soundbar, or streaming player like Roku or Apple TV. Kit includes recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Manages excess cable via in-wall storage,: while providing slack for: convenient access to back of TV when needed
- Compatible with all TV power plugs, even right angle cords and wall warts
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Kit includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
- All contents are Black in color to blend seamlessly with TV and Wall Mount Brackets
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Pass Through, Kit, Receptacle, Wall Plate | ||
| Material | High Impact Flame Retardant Plastic | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Receptacle Type | 5-15R | ||
| Standard | Kit Includes UL Approved Components | ||
| UPC Number | 804428433729 |
Dimensions
| Product Depth US | 2.59 in | ||
| Product Height US | 6.25 in | ||
| Product Width US | 8.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Seismic Tested | No | ||
| Cutout | 1 Cable Access, 1 Outlet | ||
| Indoor/Outdoor | Indoor | ||
| Number of Outlets | 2 | ||
| Orientation | Vertical | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 14 AWG |
Resources
Installation Instructions
CAD Drawings
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the box me mounted to wood studs?
This product only has means to be supported by drywall as in an Old-Work solution.
If you have access to wood studs in pre-construction, consider using the ENP0900NA as a full solution for TV mounting which will provide more and better connectivity options for modern TV needs and will fit in a standard 16 on center stud bay.
Date published: 2024-04-14
What is the overall depth of this unit? Can you please send a cut sheet?
Please email technical.support-hs@legrand.us with this request.
Date published: 2024-06-15
Can I replace the outlet with a surge suppressing outlet?
The receptacle in this kit is installed in a standard gang box. You can install any receptacle in that box so long as you follow code for cable fill and receptacle amperage based on the circuit capacity.
Date published: 2022-11-10
Can this in-wall power kit be oriented horizontally?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3462WH | On-Q
Red RCA to F-Connector
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3455BK | On-Q
Blank Keystone Inserts
$5.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597W | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3479BK | On-Q
Non-Recessed Nickel F-Connector
$2.15
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V24GB618 | Wiremold
Steel Plugmold Raceway and Multioutlet Assemblies





