$15.90 USD
Optimize your signal distribution with the 6-Way 2GHz Vertical Coax Splitter. Designed for high-frequency applications, this splitter ensures reliable performance and minimal signal loss. Perfect for complex setups, it efficiently distributes signals to multiple devices, maintaining excellent signal quality.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Optimize your signal distribution with the 6-Way 2GHz Vertical Coax Splitter. Designed for high-frequency applications, this splitter ensures reliable performance and minimal signal loss. Perfect for complex setups, it efficiently distributes signals to multiple devices, maintaining excellent signal quality.
- Package includes one 8-way 2 GHz coax splitter
Specifications
General Info
| Product Type | Splitter | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 1-Year | ||
| Standard | RoHS | ||
| UPC Number | 804428121923 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 2.39 in | ||
| Product Width US | 3.43 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Ports | 6 | ||
| Number of Ways | 6 |
Resources (5)
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CO1166 | On-Q
The Trio Combo Module with Cat6 Data is designed to distribute video (Coax), voice (Telephone) and data (Ethernet) services from a single compact structured wiring module throughout the home.
$119.03



