6-Port Cat 6a Network Interface Module
AC106A6
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$64.92 USD
The Home Theater Patch Panel allows for punch down termination of up to 6 CAT 6A connections for easy interfacing with the home network. The design allows for easy access to front-mounted 110-IDC punch down terminals with corresponding Rj45 front-facing jacks. Panel mounts seamlessly into all On-Q structured wiring enclosures.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Home Theater Patch Panel allows for punch down termination of up to 6 CAT 6A connections for easy interfacing with the home network. The design allows for easy access to front-mounted 110-IDC punch down terminals with corresponding Rj45 front-facing jacks. Panel mounts seamlessly into all On-Q structured wiring enclosures.
- Supports punch down termination of up to 8 data lines for interface with home network
- Supports termination using T568A wiring standard
- UL Listed and exceeds TIA/EIA 568-C.2 industry standards
- Fits all On-Q metal and plastic structured wiring enclosures
- Efficient installation with front mounted 110-IDC terminals and RJ45 connectors
- Bracket made of reinforced plastic to support proper punch down terminations and also maintain Wi-Fi transparency when paired with the plastic enclosure
Specifications
General Info
| Color | White | ||
| Product Type | Distribution Module | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428434269 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 2.9 in | ||
| Product Width US | 6.41 in |
Resources (6)
Installation Instructions
CAD Drawings
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Does the AC106A6 support PoE? if so how many watts per port
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F2242 | On-Q
2.5-in Grommet Ring
$2.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36456902V1 | On-Q
Surge Protected Duplex Power Kit
$54.62



