text.skipToContent text.skipToNavigation

20-inch Plastic Trim Ring Replacement

ENP2001NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Snaps together quickly and easily without tools.
  • Modular design allows for compact packaging - reducing storage space and shipping costs.
  • Includes hardware for installation and cable management.
  • Trim Ring can be installed to support left or right door swing.

Specifications

General Info
Color White
Type Accessory
Product Line On-Q
Country Of Origin China
Dimensions
Enclosure Size 20 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a wall outside mount 30" Plastic enclosure with hinged door like the ENP3050 30"?

Asked by: Joyce
The Plastic enclosures can be surface mounted to a backboard mounted to the drywall via the holes in the enclosure. They are not appropriate for outdoor use, however as the enclosure is not weather tight.
Answered by: Wiremold Tech Support
Date published: 2021-02-12
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP2001NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT