8-inch MDU Enclosure Bulk Pack (6 enclosures and covers)
EN0806
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$233.39 USD
This 8-inch MDU Enclosure Bulk Pack provides an easily repeatable and cost-effective structured wiring solution for multi-dwelling units (MDU) and small homes. Designed for flexibility and convenience, this bulk pack includes six enclosures and covers, making it ideal for large projects.
Pack Size
6-PK
- 1-PK
- 6-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Package includes one 8-in replacement cover
- Facilitates both flush and surface-mount installations. For flush mounting, mounting tabs, and drywall depth indicators are provided
- Knockouts include screw driver holes for easy removal
- Includes four self-tapping screws for mounting and optional hardware to lock the cover
- Compatible video, voice, and data distribution modules are linked below
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | ABS | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, RoHS | ||
| UPC Number | 804428121978 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 9.0 in | ||
| Product Width US | 15.37 in | ||
| Enclosure Size | 8 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Compatibility | Special MDU Modules Only | ||
| Enclosure Type | MDU (Multi-Dwelling Unit) | ||
| Frame | Smooth injection molded ABS plastic | ||
| Thickness | 0.098 in |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BENDLOCKSKITBL | Cablofil
BendlockSKITEZ Clip Small


