Optipop covers 400 cleanings of the acclAIM connector using the larger opening of its cleaning window. It has a refillable cassette and a window displaying the amount of micro-fiber cleaning fabric remaining.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Optipop covers 400 cleanings of the acclAIM connector using the larger opening of its cleaning window. It has a refillable cassette and a window displaying the amount of micro-fiber cleaning fabric remaining.
- 400 cleanings: cleans dust and residues from ferrule end faces
- Highly specialized: designed for cleaning acclAIM connector
- Cleaning window: Shows how much fiber cleaning fabric remains
- Refillable cassette: refill is micro-fiber cleaning fabric
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Blue | ||
| Product Type | Cleaning Tool | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | acclAIM | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | CE;REACH Compliant;RoHS | ||
| UPC Number | 662875107927 |
Dimensions
| Product Height US | 1.46 in | ||
| Product Length US | 4.72 in | ||
| Product Width US | 3.15 in | ||
| Product Weight US | 0.33 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | acclAIM | ||
| Connectivity Footprint | Infinium |
Resources (6)
Instruction Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1