TradeMaster® Junior Jumbo 1-Gang Nylon Wall Plate, Blank, Box Mounted, Ivory
TPJ13I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster single gang wall plate inwhite,jumbo, blank box, is molded of rugged, practically indestructible self-extinguishing nylon. It is preferred for hospital, industrial, institutional, and other high-abuse applications. Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Ivory | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Trademaster Junior-Jumbo | ||
| Wall Plate Type | Blank | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007025316 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 5.0625 in | ||
| Product Width US | 3.3125 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the plates come with screws?
they come with slotted screws. In this day and age of cordless tools, they should have phillips screws instead. time is money and hand screwing in slotted screws takes a long time. using tool and it slips off and mars coverplate
Date published: 2022-02-24
What is the distance from the centerline of the screw holes?
The screw hole spacing is 3 9/32" to center(see attached drawing).
Date published: 2021-11-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJS5E00 | Ortronics
Clarity Shielded, Category 6A, 6 and 5e TracJacks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
60900183 | Ortronics
SERIES II MODULE - 2-ST SINGLEMODE 1.5 UNIT - CERAMIC LINED - 60 DEGREE EXIT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41-LCAP | Vantage
Equinox 41 is a high bright LCD touchscreen that is always on and always available.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA1GL | Pass and Seymour
Cast Weatherproof Toggle Switch Cover with Actuating Lever
