text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/15A / 77" long / 12 O/L / 15' cord / Computer Grade Surge

7712BDS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Twelve outlets. 15' (4.6m) cord. Length 77"" (2m). 15A resettable circuit breaker. Computer grade surge protection, 15 Amps.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Twelve outlets. 15' (4.6m) cord. Length 77" (2m). 15A resettable circuit breaker. Computer grade surge protection, 15 Amps.

Specifications

General Info
Color Black, Gray
Product Series CabinetMate
Type PIOC
Material Aluminum
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Surge Protection
Number of Receptacles 12
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
UPC Number 786776118032
Dimensions
Product Height US 1.19 in
Product Length US 1.5 in
Product Width US 77.0 in
Product Weight US 5.76 lb
Receptacle Spacing 5.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 15 ft
Mounting Yes
Mounting Type Spring Clip
NEMA Configuration Code 5-15P, 5-15R
Phase Single Stage
Response Time <1 ns
Short Circuit Rating 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Type of Indicators Light
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;