Clarity High Density Jack (HDJ) SNAP Cat6A Jack, T568 A/B, Blue
HDJSN6A-36
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity Cat6A SNAP HDJ module is a part of the SNAP pre-terminated horizontal cabling system, which includes cable assemblies, workstation jacks, and patch panels. SNAP is totally modular and designed to dramatically reduce deployment time. SNAP systems exceed requirements of TIA 568 , ISO110801, and IEEE 802.3 standards. SNAP HDJ modules are compatible with all HDJ panels, faceplates, and surface mount boxes to ensure maximum flexibility, and feature the HDJ rear-load footprint with slide-lock for easy to install.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Totally Modular Cabling System: Dramatically faster deployment of horizontal cabling and port replication.
- Compatible With Factory-Installed and tested SNAP Terminations: Assembled in a controlled factory environment for consistent performance to elevated requirements confirmed by factory testing reducing the time and cost of field testing
- Clarity® 6A Performance: Premium performance you've come to rely on from Clarity connectivity, now in a pre-terminated ultra-simplified installation solution.
- Low Profile: RJ45 jack helps minimize or eliminate snagging, also providing a more pleasing aesthetic.
- Icon compatible: Icons are blank, for customization and pad printing, for labeling: Supports 606 designation requirements.
- High Density Jack Footprint: Supports multiple applications, from Workstation Mounting Solutions to Patch Panel installations, supporting up to 48 ports per 1RU
- Rear Loading: Preferred mounting for panels, with quick and easy installation
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Blue | ||
| Product Type | Jack | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL 1863;UL 2043;ANSI/TIA-568.2-E;ISO/IEC 11801-1 | ||
| UPC Number | 662875108603 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 0.63 in | ||
| Product Weight US | 0.03 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes | ||
| cUL Listed | Yes | ||
| ETL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45, SNAP | ||
| Connectivity Footprint | HDJ | ||
| Contact | Gold-plated Springwire | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | -20°-85°C | ||
| Termination Style | Snap | ||
| Wire Gauge | 23 AWG |
Resources
Installation Instructions
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1





