text.skipToContent text.skipToNavigation

Corduct 5' Overfloor Cord Protector, Ivory

Corduct 5' Overfloor Cord Protector, Ivory is rated 5.0 out of 5 by 3.
  • y_2026, m_11, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CDI-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT

Corduct Cord Protector conceals wires and cords while creating a smooth, trip-free surface. Applies to any flooring surface with pressure-sensitive tape (included with product). Organize and hide cords and cables easily. Cuts to any length with scissors or utility knife.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals wires and cords: creates a smooth, trip-free surface.
  • Applies to any flooring surface: pressure sensitive tap included with product.
  • Cuts to any length: with scissors or utility knife.
  • This product meets the material restrictions of RoHS. Tools needed for installation:
  • Tape measure
  • Scissors

Specifications

General Info
Color Ivory
Product Type Cord Cover
Material Plastic
Application Sector Residential
Product Family / Series / Group Corduct
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698870118
Dimensions
Product Length US 60.0 in
Product Weight US 0.665 lb
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

Rated 5 out of 5 by from Double sided tape info missing Works great for intended purpose but I cannot find any details on/in the box or online regarding the double sided tape. Is it permanent or temporary? Can it be removed? How? Does it leave a residue? Can you purchase just the tape, separately?
Date published: 2022-07-25
Rated 5 out of 5 by from More durable than I had imagined. Our robot vacuum was eating up our extension cords. We a reclining sofa that backs up to a window (with a slight standoff). The robot vacuum simplifies some of the floor cleaning work, but we couldn't wire it to where it would leave our power cords alone. This product solved our situation. Easy to install and very durable.
Date published: 2019-02-07
Rated 5 out of 5 by from Got the job done... Found the Corduct very easy to work with due to its flexibility and it was surprisingly easy to cut. Had to put two small finishing nails on each end but they are barely noticeable and don't diminish the good looks of the Corduct. All things considered, I am very happy with this product.
Date published: 2018-06-23
  • y_2026, m_11, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CDI-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Other than using the tape provided (which works quite well for the most part) is there any method available (ex- heat?) to straighten a one foot piece? I need to run a one foot piece on painted stucco where tape won't work.

Asked by: Tom S
Hello, To straighten a section it would be best to heat up the end with a hair dryer and place a heavy book, or weight on the end and let sit for a day or so. This should help keep it flat.
Answered by: Wiremold Tech Support
Date published: 2026-10-17
  • y_2026, m_11, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDI-5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT