text.skipToContent text.skipToNavigation

Discontinued - D2120 Digital Power Amplifier

NVD2120 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Make your home unique to you with the powerful two channel Stereo Amplification system. Using less then one watt of power in standby mode, this amplifier has achieved ENERGY STAR standards.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-ohm or 8-ohm selectable rating offers optional configurations
  • High-efficiency design achieves ENERGY STAR standard for utilizing less than one watt of power in standby mode
  • Powerful two Channel Stereo Amplification

Specifications

General Info
Product Line Nuvo
UPC Number 701963852612
Country Of Origin China
Included Audio Amplifiers
Application Sector Residential
Standard CE-EMC, CE-LVD, USA FCC, ETL, CSA, C-Tick
Technical Information
Output Wattage 240.00 W
Input 22

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a NNV-D2120 connected with a NV-P300. These are connected to a Episode Rotary Volume control 100 watts. My question is I want to connect 4 out door speakers. One area is about 60 ft by 24 ft - I am wondering if I can run these in mono?

Asked by: Jack
You cannot bridge the D2120's output or set it to mono. You can, however, set the NVP300's output to be mono which will accomplish the same thing in practice. In the NUVO Player App, go to Settings/Zones/ then Select your P300 zone. There is a toggle to turn on MONO. That will get the P300 running in mono, then you can just hook the speakers up however you see fit to the NVD2120. Please be advised that the NUVO brand has been discontinued and no new features will be added to the NUVO app. We are committed to providing software updates and support for the system until October 2025.
Answered by: Wiremold Tech Support
Date published: 2022-03-25
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVD2120, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT