Discontinued - P4300 Professional Series Player, SUB NVP5100NA
NVP4300NA
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NVP5100NA
With a backlit touchscreen for configuration, system status, and the ability to show zone names, the P4300 Player Portfolio is the latest generation of the Nuvo Player series. Providing 100 Watts of power per zone, this single rack-mount unit delivers high fidelity audio to three independent zones. Your music is always in hand with built in access to streaming services and the ability to play content from networked computers and your iOS and Android devices. Super efficient Class D amplifiers provide the best quality audio the Player Portfolio has had to date and P4300 has side mounted heat sinks and no fans to allow convenient single-space rack mounting. Power output remains consistent and can be set to 4, 6 or 8 ohm within the app during setup. All line inputs and line outputs use a combination 3.5mm analog/Toslink connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3.5mm combination analog/TOSLINK jacks for line inputs and outputs
- A single rack-mount unit delivers high fidelity audio to three independent zones
- Backlit touchscreen supports easy setup with visible system status, zone names, and more
- Built-in access to streaming services- Spotify, iHeartRadio, TuneIn, Napster, Deezer and SiriusXM
- Easily play music from networked drives, mobile devices or computers
- Efficient Class D amplifiers with 110 watts per zone at 8, 6 or 4 ohms
- Side mounted heat sinks and no fans for convenient single-space rack mounting
Specifications
General Info
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Replaced by Part Number | NVP5100NA | ||
| Standard | cTUVus, CE-LVD, FCC CFR Title 47 Part 15 Subpart B, ICES-003, CISPR13, 55020, C-TICK, AS/NZS CISPR13 | ||
| UPC Number | 701963859529 |
Resources
Brochure
Supporting Document
Wireless Audio System API Request
pdf
AMX Module v4.5.4 Release Notes
txt
AMX Module v4.5.4 Supporting Document
txt
Crestron Media Player 1.2 Supporting Doc
txt
Crestron Media Player MMS Setup Guide
pdf
Crestron Media Player Release Notes
txt
Crestron Module 3.2.6 Release Notes
txt
Mirage Media Server MMS Crestron Integration Guide
pdf
Show More
User Guides
Software Downloads
Video
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
HOW TO RESET NV-P4300 TO FACTORY SITTING
You can contact me I can send you the restore file, had the same issue. Telegram @yannic_tim
Date published: 2025-03-26
Can't play my iTunes playlist. I know about the licensing issues with Apple on this model, and would have to upgrade. Do you have a trade-in program since I spent 5k between P4300s and now they're bricks?
We're sorry about the trouble you're having with your player.
Unfortunately, Nuvo will no longer be manufacturing any new hardware going forward.
Please see the below link for more information about the closure.
https://www.legrand.us/nuvo/update
Date published: 2021-11-23
When I turn on my device, the display stays full white. It had been configured before, so I can use it. Is this a problem with the display or it could be another problem like software or anything like that?
We have a firmware update that may be able to resolve this issue. Please email support@nuvotechnologies.com for that information.
It is not a production release, however. Unless the unit is causing you an issue, we recommend waiting until that update becomes public.
Date published: 2021-08-20
I have two (2) Nuvo P4300 (15.0) running OS 2020.2.2, pushing sound to 6 total zones, and want to be able to play my iTunes playlist on any/all of the speakers. How do I set it up?
We used to use the Nuvo Music Share app for this, but changes to Mac OSX and iTunes has made that software obsolete. We are working on a howto for this process. Please reach out to support@nuvotechnologies.com. Once we create the howto, we will post it on Legrand.US in the Knowledge Base.
Date published: 2022-08-18
I am sizing a generator - how many amps does a Nuvo 4300 draw?
The NVP4300 is a 120VAC 100W device.
Date published: 2020-12-16
There are 2 zones that are not showing and there are no network details (IP), 1 zone called bureau works and I can play music on this zone. How can i add these zones back to my app? Through adding network details? How can I do this?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN1420 | On-Q
14-in Screw-On Cover to protect enclosures
$43.68




