
Discontinued - Double-Gang Extra-Duty While-In-Use Weatherproof Cover, Frosted Plastic
WIUC21FRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Extra heavy-duty weatherproof cover withstands the toughest of conditions and ensures protection for electrical devices. Lockable cover prevents tampering, and delivers excellent weather resistance thanks to neoprene-blend gasketing, a cord flap seal and our exclusive WaterShed channel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compliant with National Electrical Code: (NEC) Section 406.8(B)(1) for wet locations.
- UL listed for ''Extra-Duty'' applications.
- Trigger latch opens easily with one finger, yet lockable to prevent tampering.
- Pre-assembled with gasket for easier installation, saving time and misplacement.
- Frosted polycarbonate construction resists impacts and harsh weather while hiding dirt.
- Roomy interior provides space for plugs and cord bends.
- Increased center opening adaptor insert plates for 1G and 2G covers (duplex, round, GFCI).
- Snap-in device plates require no tools to install and won't fall out.
- Snap-in adapters included for GFCI, duplex and single receptacles.
Specifications
General Info
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Construction | Heavy Duty | ||
Standard | RoHS, cULus | ||
UPC Number | 785007496635 |
Technical Information
Number of Gangs | 2 | ||
Number of Outlets | 2 | ||
Shape | Square |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1