Discontinued - DS4000 Entrance-End-Fitting
DS4010A-DV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Full-capacity end fitting. Includes four 3/4'' and 1 1/4'' concentric trade size KOs and four 2 1/8'' large capacity KOs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Type | Raceway | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
| UPC Number | 786776081268 |
Dimensions
| Product Height US | 3.0 in | ||
| Product Length US | 5.75 in | ||
| Product Width US | 5.625 in | ||
| Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DS4047MAB-DV | Wiremold
Aesthetically and functionally superior alternative to existing raceway profiles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSDWNS-DV | Wiremold
Aesthetically and functionally superior alternative to existing raceway profiles.
