text.skipToContent text.skipToNavigation

Discontinued - Duplex Receptacle Openings, Two Gang, Brass

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Smooth Metal Wall Plate 2gang Duplex Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brass: .040''' thick.
  • 70% copper, 30% zinc alloy gives warm, appealing finish to modern decor as well as retrofit applications.
  • Lacquered to prevent corrosion.
  • Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
UPC Number 785007137392
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;