Emergency Lighting Control Unit
ELCU-100
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper's Emergency Lighting Control Unit (ELCU) is a self-contained, emergency lighting control device. The ELCU provides all required functionality to allow any standard lighting control device to control emergency lighting in conjunction with normal lighting in any area within a building.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guarantees emergency lighting remains ON or is turned on when power to the control device is lost
- ““Watchdog”” feature allows emergency loads to be controlled in tandem with normal power loads
- Interfaces with fire alarm panel or security system
- Integrated push-to-test button
- UL listed for use in emergency circuits
Specifications
General Info
| Color | Red, White | ||
| Product Series | ELCU | ||
| Type | Emergency Load Controller | ||
| Material | ABS | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| Standard | UL 924, NEC, OSHA, NFPA 101 | ||
| UPC Number | 754182918546 |
Dimensions
| Product Depth US | 2.8 in | ||
| Product Height US | 3.4 in | ||
| Product Volume US | 51.282 cu in | ||
| Product Width US | 2.8 in | ||
| Product Weight US | 0.3513 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Wire Connection Type | Terminal Block | ||
| Compatibility | EMTS-100 | ||
| Contact Configuration | 2-wire Momentary, N-C | ||
| Contact Rating | 24 VDC | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 10 A @ 120 VAC, 20 A @ 277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | DIN Rail | ||
| Number of Relays | 0 | ||
| Operating Temperature | 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am looking for two relay outputs solution with two switch-in lines for two emergency loads.
The ELCU is a single relay unit. To control two circuits, you would need to use two ELCUs.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
