text.skipToContent text.skipToNavigation

Fan Kit for Vertical Wall-Mount Cabinet - 220 VAC

VWMFK-220 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fan kits for the Vertical Wall-Mount include (2) 220VAC fans, power and grounding cord, fan guards, and hardware. Fans deliver 90 CFM each. Provide active cooling to wall-mount cabinets.
Voltage 220 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Airflow
  • Hardware Included: Comes with power and ground cords, mounting hardware, and fan guards needed for proper installation

Specifications

General Info
Type Enclosure
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875010081
Dimensions
Product Depth US 1.5 in
Product Height US 4.5 in
Product Width US 4.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the DB Level? What kind of a connector is that on the end of the wire? (Do you have a standard 120VAC connector?

Asked by: Jack.scuba
  • y_2026, m_5, d_1, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_VWMFK-220, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT