Fasucb200Pe Fas Universal Bracket 945374
FASUCB200PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| Installation Location | Wall | ||
| UPC Number | 800388006959 |
Dimensions
| Product Depth US | 9.08 in | ||
| Product Height US | 3.05 in | ||
| Product Volume US | 0.028 cu ft | ||
| Product Width US | 1.772 in | ||
| Product Weight US | 0.53 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-130-015 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
