Discontinued - High Bay Occupancy Sensor for Wet Locations, w/Extended Cable, 347/480VAC
HB340W-CC2
Wattstopper
High Bay Occupancy Sensor for Wet Locations, w/Extended Cable is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HB340W
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
Application Sector
Commercial
- Commercial
- Residential
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | HB340W | ||
| UPC Number | 754182935192 |
Dimensions
| Product Depth US | 4.6 in | ||
| Product Height US | 1.9 in | ||
| Product Volume US | 35.8 cu in | ||
| Product Width US | 4.1 in | ||
| Product Weight US | 0.54 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Sensor Type | Occupancy |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-04-01
SENSOR, OCCUPANCY,HB350W Can i buy or get only the diffuser / cover
Yes. The HB350W includes interchangeable lenses, and the correct diffuser/cover depends on the mounting height required for the application.
The product cutsheet lists the available lens options along with their corresponding catalog numbers.
Date published: 2025-12-02
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-01-27
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-01-27
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-01-27
Hi Colleagues, how accurate is the sensor. For example: When set the low mode to 20% - how much deviation from the value can there be? Do we have +/-10% or something like that? BR Gerrit Piel
The HB300W sensor is a low voltage HB PIR sensor with no dimming or trim capabilities.
Date published: 2024-07-30
Can the sensors HB350W connected in parallel?
Yes, they can. When connected in parallel, whichever sensor(s) detect occupancy will provide power to the load.
Date published: 2024-07-30
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-02-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S22600-99 | Ortronics
SERIES II, TWO-PORT CLARITY 6,T568A/B, 180 DEGREE
