text.skipToContent text.skipToNavigation

LI Enclosure for 24 interior in 48 size tub, Surface

LENC24-48S Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays. The enclosures are provided with integral mounting studs that are configured to accept the panel interior making the installation quick and easy. Covers are secured to the tubs with screws and have keyhole style mounting. This allows the cover to be temporarily hung on the tub during the construction phase of the project. All covers have hinged doors that expose only the low voltage (Class 2) section of the panel and are equipped with key locks and two keys each. All LENC enclosures are NEMA 1 rated. Consult factory for other NEMA rated applications
Mounting Type Surface
  • Surface
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 16-gauge all steel tubs with galvineal finish
  • Screw on, powder coated cover permits temporary hanging via key hole screw slots
  • Surface mounting with back mounting holes, screw cover
  • Lockable door access to Class 2 panel section, meets NFPA 70
  • Studs provided for quick installation of panel interior section
  • UL and cUL listed; five year warranty

Specifications

General Info
Color Black, Gray
Product Series LENC
Type Enclosure
Material Steel
Finish Galvannealed
Application Sector Commercial
Product Line Wattstopper
Included Locking Door
Warranty Type 5-Year
Standard UL, NFPA 70
UPC Number 754182926176
Dimensions
Product Depth US 4.7 in
Product Height US 44.5 in
Product Volume US 5126.4 cu in
Product Width US 24.0 in
Product Weight US 62.0 lb
Enclosure Size 43.88 in
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Drill, Knockout
Compatibility DLM Wired
Enclosure Type NEMA 1, Relay Panel
Gauge 16
Location Rating Dry
Mounting Wall
Mounting Type Screw Mount, Surface
Mounting Hole Type Punched

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;