MM20 4 Post Adj Rack Rail Kit,7Ft,3/8" Suqre,Wt, Set Of 2, White
MM207RKADJ38-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM207RKADJ38-W additional rail kit is used for miunting various depth equiomen that requires front and rear 4 point mounting. Accpts cage nuts (not included)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875340706 |
Dimensions
| Product Depth US | 6.19 in | ||
| Product Height US | 86.0 in | ||
| Product Width US | 23.75 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Aluminum | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Punched, 3/8 in Square | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
