text.skipToContent text.skipToNavigation

Plug and Connector

Plug and Connector is rated 1.0 out of 5 by 1.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SA155WCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT

Double-Pole, Double wire, Straight blade connector polarized. 15 A, 125 V.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China

Reviews

Rated 1 out of 5 by from How to open to connect the wires, after removin I'd like to know how to open it after romovmg the screw to access the inside to attach the wires.
Date published: 2023-12-06
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SA155WCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

how to open. I already took the screw off. It does not open. I am worried I can break it.

Asked by: Anonymous
Hello, I would advise calling in to our Technical Support team so we can walk you through wiring your device. You can reach us at 844-957-3783; M - F, 8 - 6p ET
Answered by: Wiremold Tech Support
Date published: 2023-12-10

Does this have insulation displacement on the inside, or should I strip the wire and crack this one open? You only provide the one view

Asked by: David
The installation instructions are attached below and you do need to strip the wires.
Answered by: Legrand Technical Support
Date published: 2024-02-02

How to open the connector

Asked by: None
You need to remove the screw at the top of the connector body to open it up for installation.
Answered by: Legrand Technical Support
Date published: 2024-02-02
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SA155WCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT