text.skipToContent text.skipToNavigation

Plug and Connector

SA155BKCC10 Pass and Seymour
Plug and Connector is rated 1.0 out of 5 by 1.
  • y_2026, m_5, d_6, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SA155BKCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 76ms
  • REVIEWS, PRODUCT

Double-Pole, Double wire, Straight blade connector polarized. 15 A, 125 V.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007863659
Dimensions
Product Height US 0.54 in
Product Volume US 0.044 cu in
Product Length US 0.61 in
Product Width US 0.39 in
Product Weight US 0.128 lb

Reviews

Rated 1 out of 5 by from How to open to connect the wires, after removin I'd like to know how to open it after romovmg the screw to access the inside to attach the wires.
Date published: 2023-12-06
  • y_2026, m_5, d_6, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SA155BKCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the best way to open the connector after removing the screw? The unit is still sealed pretty tightly and we need a better hint than the existing answers here. The instructions are not helpful. A video -or minimum- illustration would be wonderful.

Asked by: writeb
Thank you for your inquiry. Once the screw has been removed from the body, remove the yellow insert to expose the terminals to install your wire. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-16

how to connect the ground on this plug

Asked by: ggeorge
Thank you for your inquiry. The SA155 is a 2-wire plug and does not utilize the ground. If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-15

how to open. I already took the screw off. It does not open. I am worried I can break it.

Asked by: Anonymous
Hello, I would advise calling in to our Technical Support team so we can walk you through wiring your device. You can reach us at 844-957-3783; M - F, 8 - 6p ET
Answered by: Wiremold Tech Support
Date published: 2024-09-15

Does this have insulation displacement on the inside, or should I strip the wire and crack this one open? You only provide the one view

Asked by: David
The installation instructions are attached below and you do need to strip the wires.
Answered by: Legrand Technical Support
Date published: 2024-07-13

How to open the connector

Asked by: None
You need to remove the screw at the top of the connector body to open it up for installation.
Answered by: Legrand Technical Support
Date published: 2024-11-24
  • y_2026, m_5, d_6, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_SA155BKCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT