Plug and Connector
SA155CC10
Pass and Seymour
Plug and Connector is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Double wire, Straight blade connector polarized. 15 A, 125 V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007863666 |
Dimensions
| Product Height US | 5.5 in | ||
| Product Volume US | 0.048 cu in | ||
| Product Length US | 6.1 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 134.2 lb |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Rated 1 out of
5
by
gil from
How to open to connect the wires, after removin
I'd like to know how to open it after romovmg the screw to access the inside to attach the wires.
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the best way to open the connector after removing the screw? The unit is still sealed pretty tightly and we need a better hint than the existing answers here. The instructions are not helpful. A video -or minimum- illustration would be wonderful.
Thank you for your inquiry. Once the screw has been removed from the body, remove the yellow insert to expose the terminals to install your wire. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-16
how to connect the ground on this plug
Thank you for your inquiry. The SA155 is a 2-wire plug and does not utilize the ground.
If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-07-15
how to open. I already took the screw off. It does not open. I am worried I can break it.
Hello, I would advise calling in to our Technical Support team so we can walk you through wiring your device. You can reach us at 844-957-3783; M - F, 8 - 6p ET
Date published: 2024-09-15
Does this have insulation displacement on the inside, or should I strip the wire and crack this one open? You only provide the one view
The installation instructions are attached below and you do need to strip the wires.
Date published: 2024-07-13
How to open the connector
You need to remove the screw at the top of the connector body to open it up for installation.
Date published: 2024-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAF3-PB | Wiremold
Blank Power, CAF3-PB
