Plug-In Outlet Center Unit / Rack Mount 120V/15A/6 rear O/L /lighted switch/15' cord/Computer Grade Surge
R5BZX-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six rear outlets, 15A. 15' (4.6m) cord. Perma Power computer grade, surge protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wiremold® Sentrex® High Performance Surge Protector Series and the Perma Power® Computer Grade Surge Protector Series include a wide range of solutions for point-of-use surge protection applications.
- Surges and noise are also generated inside a building by fluorescent lighting, office machines, electric motors and HVAC equipment.
- Sentrex High Performance Cord-Ended Surge Protectors provide maximum protection for advanced electronic equipment.
- Perma Power Computer Grade units provide excellent point-of-use surge protection for personal computers, all-in-one machines, home electronics and appliances.
Specifications
General Info
| Color | Black | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Perma Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA9 | ||
| UPC Number | 786776012231 |
Dimensions
| Product Height US | 2.57 in | ||
| Product Length US | 1.75 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 3.1 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 15 ft | ||
| Mounting | Yes | ||
| Mounting Type | Rack Mounting | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2621RED | Pass and Seymour
Specification Grade Decorator Switch
