Menu
Search
Menu
Hammer-on Structure Attachment 1/8" - 1/4" Flange 1/4-20 Stud"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Typical Applications: Hammer-on Structure Attachment
Type: Beam Clamps
Construction Information
Material 1: Spring Steel
Dimensions
Product Weight (US): 0.029 lbs
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Resources