text.skipToContent text.skipToNavigation

Transition Pan, 17 in W x 2 in H x 4.13 in D, Black

TRP17-CM Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Assure the proper bend radius for cables delivered from overhead runway to equipment racks with our transition pan. Each pan clamps to runway cross members or runway stringers (TRP8-S). Truss head screws with protective covers assure cables aren’t damaged. Provides 1.25 in radius.
Color Black
Width 17.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Assures the proper bend radius for cables delivered from overhead runway to equipment racks: Provides 1.25" radius.

Specifications

General Info
Color Black
Type Runway
Material Steel
Finish Powder Coat
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS;UL 1863
UPC Number 662875663874
Dimensions
Product Depth US 4.13 in
Product Height US 2.0 in
Product Width US 17.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a transition panel for theTRT10-24B

Asked by: Shawn
Yes, Please use TRP11-CM.
Answered by: Product Specialist Team
Date published: 2025-08-11
  • y_2026, m_5, d_4, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TRP17-CM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT