text.skipToContent text.skipToNavigation

EZ Patch™ Flat Pack Reduced Diameter CAT6 3ft, 12 Pack, Blue

EZFPR603Q12-06 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''The EZ Patch™ Flat Pack is an innovative addition to the EZ Patch series, allowing 12 or 24 pack cords to be distributed from flat plastic packaging, which is ideal for patch panel applications or installations on the go.
Color Blue
Category Performance Rating Cat 6
Length 3 ft
Pack Size 12-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bulk packaging: Reduces installation time and packaging waste. No dealing with individual bags or zip ties.
  • No cord memory: Packs are laid out flat in a bundle
  • Plastic packaging: Ideal for data center applications that do not allow cardboard
  • Light weight design: Installers can easily carry the bag over their shoulder.
  • Easy tear perforation strips: Tears at each end allow for quick connection or easy removal of cords.
  • Cable management: Bag can be used as a fishing mechanism to route a bundle through a vertical manager.
  • Packaged in 12 or 24 packs: Quantities ideal for patch panel applications.

Specifications

General Info
Color Blue
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Quick Install, Reduced Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875008866
Dimensions
Cable Length 3 ft
Product Length US 3.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.6 in
Bend Radius 0.15 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Application Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connectivity Footprint Clarity
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Rating CMR Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Cable Unshielded
Storage Temperature -40° - 60° C
Number of Strands 7
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 28 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;