text.skipToContent text.skipToNavigation

Runway Bracket Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Runway Bracket Kit

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts runway to equipment racks: J-Bolts secure the brackets to the top angles of the rack and create a solid connection between rack and runway.

Specifications

General Info
Color Silver
Product Type Mounting Hardware
Material Zinc
Finish Metallic
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS
UPC Number 662875558347
Dimensions
Product Depth US 1.0 in
Product Height US 5.75 in
Product Width US 5.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;