United Electrical Sales (UES) Features the Kitchen Countertop Outlet
July 6, 2026
The Legrand Pass & Seymour Kitchen Countertop Outlet is a practical, code-compliant solution designed specifically for kitchen islands and peninsulas in response to the 2023 National Electrical Code (NEC) updates, particularly Section 406.5(E) and Article 210 requirements for dedicated receptacles.
Unlike bulky pop-up outlets that often create clearance issues in tight cabinet spaces, custom stone countertops, or complex remodels, Legrand’s unit features one of the industry’s smallest profiles, nearly 40% less space than many competitors both above and below the counter. This allows for simpler templating, smaller circular cutouts (around 2 inches), and minimal disruption to plumbing, drawers, or structural elements.
Installation highlights include quick-connect wiring above the counter, tool-free hand-turn nut securing below, a 90-degree snap-in connector, and a locking collar with gasket that accommodates countertop thicknesses from ½ inch to 1.6 inches. Contractors report cutting installation time in half compared to traditional pop-ups, reducing labor strain and improving project margins.
The receptacle is UL 498-listed, passes rigorous testing (including a half-gallon spill test), offers excellent corrosion and chemical resistance, and includes tamper-resistant shutters for safety. Available in 15A and 20A versions, with or without a cast-metal flip lid in finishes like matte black, white, stainless steel, and champagne bronze, it blends seamlessly with modern kitchen aesthetics while providing convenient power for appliances and chargers.
Promoted by United Electrical Sales (UES), a trusted manufacturers’ representative with 80 years of experience serving contractors and distributors across the Southeast, this product enhances code compliance, durability, and homeowner satisfaction, reducing callbacks and supporting efficient bidding. Always verify local code interpretations and install on GFCI-protected circuits.