Where Safety & Convenience Meet: USB GFCI Outlets
September 11, 2026
It’s no secret that electrical safety is a priority in every home, especially in areas where electricity and water may come into contact. That's why building codes require Ground Fault Circuit Interrupter (GFCI) protection in areas like kitchens, bathrooms, laundry rooms, garages, outdoor spaces and beyond. And while these rooms require added safety measures, they also must meet expectations for power access and charging capabilities.
GFCI outlets are designed to quickly shut off power when they detect a ground fault. They constantly monitor the flow of electricity, cutting off power in a fraction of a second if an imbalance is detected. A GFCI/USB combo outlet combines that protection with built-in USB charging ports, eliminating the need for bulky charging adapters.
From high-traffic areas like the kitchen to relaxation spaces like outdoor living areas, GFCI/USB combo outlets are useful throughout the home.
The Best of Safety and Convenience
As homes become more connected, homeowners are looking for ways to simplify charging while maintaining electrical safety. GFCI/USB combo outlets offer a practical solution by combining code-required protection with convenient charging access in a single device.
Whether you're remodeling a kitchen, updating a bathroom, or upgrading a laundry room, these multifunction outlets can help create a safer and more convenient space for today's connected lifestyle.