text.skipToContent text.skipToNavigation

InFusion Controller II Enclosure

ISME-36 Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 145ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surface or rack mounted enclosures are ideal solutions for new construction or retrofit distributed dimming systems. They enable a 24 or 36-volt controller to be mounted anywhere in a project, rather than being confined to a centralized dimming panel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 36 volt versions for all IC type Controllers
  • Rack or surface mounted options
  • Thumbscrews securely attach InFusion Controller to the enclosure
  • Right angle power cord for clean wiring
  • Convenient access for Station Bus, RadioLink, and Ethernet cables

Specifications

General Info
Type Enclosure
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin United States
Installation Location Enclosure
Warranty Type 5-Year
UPC Number 840624125488
Dimensions
Product Depth US 3.8 in
Product Height US 5.5 in
Product Width US 10.5 in
Product Weight US 6.85 lb
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 159ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;