text.skipToContent text.skipToNavigation

Accessory mounting plate for LMCP panel interiors

LMCP-AMP Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP panel series is designed to provide 0-10V dimming and switching for the control of building lighting and plug loads. The panels can be networked together to enable automation through out an entire facility.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dimming panels dim 0-10V lighting loads as well as switch lighting and plug loads
  • Switching panels switch lighting and plug loads
  • Runs scheduled and photocell events autonomously
  • HDR relays include a switch for manual override even when panel is powered off
  • Compatible with Digital Lighting Management switches, sensors and input devices
  • Native BACnet communications for network control solutions
  • Easy setup via LMCT-100-2 handheld configuration tool

Specifications

General Info
Color Gray
Type Mounting Plate
Material Steel
Finish Galvannealed
Application Sector Commercial
Product Family / Series / Group Digital Lighting Management, LMCP Series
Product Line Wattstopper
Country Of Origin China
Features DIN Rails
Installation Location Panel
Warranty Type 5-Year
UPC Number 754182937646
Works With Lighting Management Control Panels
Dimensions
Product Depth US 0.5 in
Product Height US 4.54 in
Product Volume US 34.5 cu in
Product Width US 9.5 in
Product Weight US 0.878 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility LMCP Panels
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Surface
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;