Wattstopper PLUS System Support Unit, Silver
EN-SSU-X
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The System Support Unit (SSU) is a key component in the Wattstopper PLUS Lighting Control System. It hosts the Polaris software giving Facility Managers and Building Operators the ability to monitor and maintain their Wattstopper PLUS system. It enables them to change or modify light settings, schedules and other system settings. A typical building or campus requires one SSU per site
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides seamless access for facility managers to monitor, analyze, and maintain the system
- Stores historical data relating to system performance like energy savings, occupancy usage
- Enables secure access to configure, analyze, and troubleshoot the Encelium X Lighting Control System
- Allows the end user to add additional functionality inherently built-in like BACnet® demand response and AV interface
- Maintains system configuration for easy recall
Specifications
General Info
| Color | Silver | ||
| Type | Server | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Mexico | ||
| Installation Location | Network Rack | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356703008 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 27.6 in | ||
| Product Width US | 17.6 in | ||
| Product Weight US | 504.0 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes | ||
| CSA Listed | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Number of Connections | 2 | ||
| Connector Type | RJ-45, USB-A | ||
| Compatibility | DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Indicator | Device Status LED, Network Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC, 240 VAC | ||
| Device Interface | Ethernet, USB | ||
| Mounting Type | Rack Mounting |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3460BE | On-Q
Cat 6 RJ45 Keystone Connector
$9.83