Lens for FS-355 Sensors 20 ft Mounting Height, 40 ft, White
FS-L3W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Lens | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182924332 |
Dimensions
| Product Depth US | 2.402 in | ||
| Product Height US | 0.853 in | ||
| Product Volume US | 4.921 cu in | ||
| Product Width US | 2.402 in | ||
| Product Weight US | 0.64 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| Compatibility | FS-355 | ||
| Indoor/Outdoor | Both | ||
| Number of Buttons | 0 | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
